??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
5214142 - Heavy duty hinge 115 x 125 mm - 3 knuckles
Bill of material
52-1-4142
PREVIEW
REF
Reference
52-1-4142
MATERIAL
Material
304 stainless steel
FINISH
Finish
brightened
A
115 mm
B
125 mm
C
4 mm
D
10 mm
E
65 mm