您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
5223979-2
TE Connectivity
Connectors
PCB Connectors_new
Backplane Connectors
Backplane Guide Hardware
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/backplane_connectors/backplane_guide_hardware/5223979_2.prj},{NB=5223979-2},{PN=5223979-2},{NUMBEROFPOSITIONS=2},{SHA256=G+GcQeyXYIpfBkjIU5nlbjf/5WwefJwxW+27u3QmJhY=},{INAME=52239792d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-5223979-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=5223979-2},{TEINTERNALDESCRIPTION=UPM GUIDE MODULE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5223979-2
Bill of material
5223979-2
PN
Part Number
5223979-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5223979-2
TEINTERNALDESCRIPTION
TE Internal Description
UPM GUIDE MODULE
BACKPLANEGUIDEHARDWARETYPE
Backplane Guide Hardware Type
Guide Socket Module
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
2
GUIDECOMPONENTBASEMATERIAL
Guide Component Base Material
Zinc Alloy
GUIDECOMPONENTPLATINGMATERIALFINISHPROCESS
Guide Component Plating Material Finish Process
Passivated
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
M3 x .5
GUIDEHARDWARE
Guide Hardware
With
THREADLENGTH
Thread Length
16.75 mm [ .66 in ]
GUIDELENGTH
Guide Length
34.2 mm [ 1.346 in ]