??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5223986-6
Bill of material
5223986-6
PN
Part Number
5223986-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5223986-6
TEINTERNALDESCRIPTION
TE Internal Description
UPM KEYED GUIDE MODULE
BACKPLANEGUIDEHARDWARETYPE
Backplane Guide Hardware Type
Guide Socket Module
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
KEYORIENTATION
Key Orientation
225
GUIDECOMPONENTBASEMATERIAL
Guide Component Base Material
Zinc Alloy Die Casting
GUIDECOMPONENTPLATINGMATERIALFINISHPROCESS
Guide Component Plating Material Finish Process
Chromate Conversion Coating
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Zinc Alloy
COMPATIBLEWITHBACKPLANEINTERFACETYPE
Compatible With Backplane Interface Type
2mm HM
GUIDEHARDWARE
Guide Hardware
With
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
PRODUCTLENGTHMM
Product Length
34.2 mm
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
1