??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5274126 - Heavy duty hinge 63.5 x 38 mm
Bill of material
52-7-4126
PREVIEW
REF
Reference
52-7-4126
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin polished
A
63.5 mm
B
38 mm
C
2 mm
D
3 mm
S
5.4 mm