??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5274127 - Heavy duty hinge 76 x 50 mm
Bill of material
52-7-4127
PREVIEW
REF
Reference
52-7-4127
MATERIAL
Material
304 stainless steel
FINISH
Finish
satinpolished
A
76 mm
B
50 mm
C
2 mm
D
4 mm
S
5.4 mm