??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
5274128 - Stainless steel dual washer hinge 101.6 x 73 mm
Bill of material
52-7-4128
PREVIEW
REF
Reference
52-7-4128
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin polished
A
101.6 mm
B
73 mm
C
2 mm
D
6 mm
S
5.4 mm