??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
5274130 - Bronze bushing hinge 101.6 x 76.2 mm
Bill of material
52-7-4130
PREVIEW
REF
Reference
52-7-4130
MATERIAL
Material
304 stainless steel
FINISH
Finish
satinpolished
A
101.6 mm
B
76.2 mm
C
2.5 mm
D
5 mm
S
6.35 mm