??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5274131 - Polymer shrouded bushing hinge 101.6 x 76.2 mm
Bill of material
52-7-4131
PREVIEW
REF
Reference
52-7-4131
MATERIAL
Material
304 stainless steel
FINISH
Finish
satin polished
A
101.6 mm
B
76.2 mm
C
3 mm
D
7 mm
S
8 mm