??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5274133 - Stainless steel and bronze shrouded bushing hinge 114.3 x 114.3 mm
Bill of material
52-7-4133
PREVIEW
REF
Reference
52-7-4133
MATERIAL
Material
316 stainless steel
FINISH
Finish
satinpolished
A
114.3 mm
B
114.3 mm
C
4 mm
D
9 mm
S
8.5 mm