??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5274136 - Stainless steel torque hinge 2 N.m
Bill of material
52-7-4136
PREVIEW
REF
Reference
52-7-4136
MATERIAL
Material
stainless steel 304
FINISH
Finish
polished
A
50 mm
B
50 mm
C
12 mm