??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
531-40010
Bill of material
531-40010
PN
Part Number
531-40010
DESC
Description
G-Type Plug to F-Type Jack Adapter 75 Ohm Straight
BF
Body Finish
Tin
BM
Body Material
Brass
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
1
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
F-Type
AS1STYLE
Adapter Side 1 Style
Jack
AS2SERIES
Adapter Side 2 Series
G-Type
AS2STYLE
Adapter Side 2 Style
Plug
AT
Adapter Type
Between-Series
CF
Contact Finish
Tin
CM
Contact Material
Phosphor Bronze
ORIENTATION
Orientation
Straight