??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
531216-4
Bill of material
531216-4
PN
Part Number
531216-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
531216-4
TEINTERNALDESCRIPTION
TE Internal Description
TSPRING LP
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin-Lead
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
50 - 50 uin
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTORIENTATION
Contact Orientation
Straight
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
1.27 um [ 50 uin ]
PCBMOUNTRETENTION
PCB Mount Retention
Without
WIREINSULATIONSUPPORT
Wire Insulation Support
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
WIRESIZEAWG
Wire Size
26 - 22 AWG
WIRESIZEMM2
Wire Size
.12 - .4 mm2
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105, -40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-85 - 221, -40 - 185, -40 - 185 F
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGQUANTITY
Packaging Quantity
500