??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5352049-1
Bill of material
5352049-1
PN
Part Number
5352049-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5352049-1
TEINTERNALDESCRIPTION
TE Internal Description
Z-PACK M HDR 77P
PCBCONNECTORASSEMBLYTYPE
PCB Connector Assembly Type
PCB Mount Header
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
BACKPLANEINTERFACETYPE
Backplane Interface Type
2mm HM
ROWSLOADED
Rows Loaded
A, B, C, D, E, F, Z
MATINGUNMATINGCONFIGURATION
Mating & Unmating Configuration
Make First Break Last
NUMBEROFCOLUMNS
Number of Columns
11
NUMBEROFROWS
Number of Rows
7
BACKPLANEARCHITECTURE
Backplane Architecture
Mezzanine
NUMBEROFPOSITIONS
Number of Positions
77
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFDINCAVITIES
Number of DIN Cavities
3
DATARATEGBS
Data Rate
<=1 Gbs
CROSSTALKVERSION
Crosstalk Version
Standard
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTTYPE
Contact Type
Pin
COMPACTPCIDESIGNATION
CompactPCI Designation
None
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
FEEDTHROUGHPOSTLENGTHMM
Feedthrough Post Length
3.7 mm
MATINGALIGNMENTTYPE
Mating Alignment Type
Multi-Purpose Center
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
FRONTMATINGLEVEL
Front Mating Level
Level 1
HOUSINGMATERIAL
Housing Material
Polyester - GF
CENTERLINEPITCH
Centerline
2 mm [ .078 in ] Pitch
HOUSINGCOLOR
Housing Color
Gray
BACKPLANEMODULELENGTHMM
Backplane Module Length
50 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ADVANCEDTCASPECIFIEDPRODUCT
AdvancedTCA Specified Product
No
PACKAGINGQUANTITY
Packaging Quantity
10
PACKAGINGMETHOD
Packaging Method
Tube
COMMENT
Comment
Row Configuration 5+2