??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Molex
Description
53988
Bill of material
539880619
PN
Part Number
539880619
DESC
Description
2.00mm Pitch Serial I/O Connector, Receptacle, Wire-to-Wire, Solder Type, 6 Circuits
CIRCUITS
Circuits
6
CURRENT
Maximum Current
2.0 A
ORIENTATION
Orientation
Vertical
TI
Termination Interface - Style
N/A