??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5473002 - Plastic hinges 25.4 mm long
Bill of material
54-7-3002
PREVIEW
REF
Reference
54-7-3002
MATERIAL
Material
polypropylene
FINISH
Finish
black
A
25.4 mm
B
76.2 mm
C
3.2 mm
WEIGHT
weight
5 g
S
3.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25515-plastic-hinges-25-4-mm-long.html