??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5473003 - Plastic hinges 38.1 mm and 50.8 mm long
Bill of material
54-7-3003
PREVIEW
REF
Reference
54-7-3003
MATERIAL
Material
polypropylene
FINISH
Finish
white
A
50.8 mm
B
38.1 mm
C
3.2 mm
F
22.2 mm
G
33.3 mm
WEIGHT
weight
5 g
S
3.43 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25513-plastic-hinges-38-1-mm-and-50-8-mm-long.html