??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
5473011 - Plastic hinges 76.2 mm long
Bill of material
54-7-3011
PREVIEW
REF
Reference
54-7-3011
MATERIAL
Material
polypropylene
FINISH
Finish
black
A
76.2 mm
B
63.5 mm
C
4.76 mm
WEIGHT
weight
16 g
S
4.62 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25519-plastic-hinges-76-2-mm-long.html