??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
5473014 - Plastic hinges 88.9 mm and 101.6 mm long
Bill of material
54-7-3014
PREVIEW
REF
Reference
54-7-3014
MATERIAL
Material
polypropylene
FINISH
Finish
black
A
88.9 mm
B
88.9 mm
C
6.35 mm
E
71.4 mm
F
54 mm
G
73 mm
WEIGHT
weight
35 g
S
6 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26010-plastic-hinges-88-9-mm-and-101-6-mm-long.html