??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5473017 - Plastic hinges 88.9 mm and 101.6 mm long
Bill of material
54-7-3017
PREVIEW
REF
Reference
54-7-3017
MATERIAL
Material
polypropylene
FINISH
Finish
black
A
101.6 mm
B
101.6 mm
C
6.35 mm
E
79.4 mm
F
54 mm
H
27.8 mm
G
83.4 mm
WEIGHT
weight
50 g
S
8 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26013-plastic-hinges-88-9-mm-and-101-6-mm-long.html