??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5473601 - Carbon Kevlar hinges - 36 mm width
Bill of material
54-7-3601
PREVIEW
REF
Reference
54-7-3601
MATERIAL
Material
carbon / Kevlar
FINISH
Finish
black
A
100 mm
B
36 mm
C
0.8 mm
WEIGHT
weight
3 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30387-carbon-kevlar-hinges-36-mm-width.html