??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Pinet
Description
5473602 - Carbon Kevlar hinges - 50 mm width
Bill of material
54-7-3602
PREVIEW
REF
Reference
54-7-3602
MATERIAL
Material
carbon / Kevlar
FINISH
Finish
black
A
50 mm
B
50 mm
C
1.5 mm
WEIGHT
weight
4 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30390-carbon-kevlar-hinges-50-mm-width.html