??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
5473604 - Carbon Kevlar hinges - 50 mm width
Bill of material
54-7-3604
PREVIEW
REF
Reference
54-7-3604
MATERIAL
Material
carbon / Kevlar
FINISH
Finish
black
A
600 mm
B
50 mm
C
1.5 mm
WEIGHT
weight
51 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30392-carbon-kevlar-hinges-50-mm-width.html