??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5473606 - Carbon Kevlar hinges with glass fiber - 50 mm width
Bill of material
54-7-3606
PREVIEW
REF
Reference
54-7-3606
MATERIAL
Material
carbon / glass fibre / Kevlar
FINISH
Finish
black
A
100 mm
B
50 mm
C
2.5 mm
WEIGHT
weight
16 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30398-carbon-kevlar-hinges-with-glass-fiber-50-mm-width.html