??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
55-JSXFAH6C - Pulse Valve (Valve for Dust Collector)/ATEX Compliant
Bill of material
55-JSXFAH6C-14N1-B
ATEX
ATEX category
(55-) ATEX category 2
TANK
Tank size
(6C) 6 inch (tank hole dia. Ø76)
SIZE
IN/OUT port size
(14) 1 1/2 (40A)
THREAD1
Thread type
(N) NPT
CONFIG
OUT port piping configuration
TEMPERATURE
Fluid and ambient temperatures
(B) −40 to 60°C
SILENCER
With/without silencer
PILOT
Pilot port size
THREAD2
Thread on/off