??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gühring
Description
5508 - WN 10 SL-VHM NC-ANBOHRER
Bill of material
5508 8.000
J21
Item ID
5508 8.000
J23
Item Description
SL-VHM NC-ANBOHRER
J22
Item Name
VHM SL NC-FIRE ANBOHRER WN RN 90° ZYL
J3
Company Code
GG
H3
Cutting Tool Material, Manufacturer Naming
VHM
J1
Standard Number
WN 10
J8
Treatment
BZB
A11
Cutting Diameter min
8
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
B3
Protruding Length
26 mm
B4
Usable Length
16.800 mm
B5
Overall Length
79 mm
B6
Flute Length
21 mm
B71
Function Length
75 mm
C3
Connection Diameter, Machine Side
8 mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D1
Number of Cutting Edges
2
D7
Weight
0.010 kg
NSM
Standard of Characteristics
DIN4000-81
E1
Point Angle, Step Included Angle
90 Grad
F1
Cutting Direction
R
H11
Cutting Tool Material
HC-K/P
H5
Coating
FIRE
B7
Point Length
4 mm
C4
Shank Length
58 mm
D2
Helix Direction
R
D3
Helix Angle
22 Grad
H22
Coolant Exit Style Code
0
BLD
Tool Style Code
6
J6
Connection Code, Machine Side
ZYL00800105h$06
J61
Connection Code, Machine Side ISO 13399
ZYL01F8000h$06