??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5530901-6
Bill of material
5530901-6
PN
Part Number
5530901-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5530901-6
TEINTERNALDESCRIPTION
TE Internal Description
TSPRING STMPD
APPLIEDPRESSURE
Applied Pressure
Standard
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
CONTACTBASEMATERIAL
Contact Base Material
Phosphor Bronze
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.381 um [ 15 - 15 uin ]
CONTACTTYPE
Contact Type
Socket
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTORIENTATION
Contact Orientation
Straight
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
1.27 um [ 49.9999 uin ]
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
PCBMOUNTRETENTION
PCB Mount Retention
Without
WIREINSULATIONSUPPORT
Wire Insulation Support
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Snap-In
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
.64 - 1.37 mm [ .025 - .054 in ]
WIRESIZEAWG
Wire Size
32 - 28 AWG
WIRESIZEMM2
Wire Size
.03 - .09 mm2
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-65 - 105, -40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-85 - 221, -40 - 185, -40 - 185 F
CIRCUITAPPLICATION
Circuit Application
Power & Signal
PACKAGINGMETHOD
Packaging Method
Reel
PACKAGINGQUANTITY
Packaging Quantity
15000