??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5536098-5
Bill of material
5536098-5
PN
Part Number
5536098-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5536098-5
TEINTERNALDESCRIPTION
TE Internal Description
ASSY,PIN,EURO,TYPE R,LEAD-FREE,A&C,6496
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
DINSIZE
DIN Size
Half
DINLEVEL
DIN Level
II
MATINGUNMATINGCONFIGURATION
Mating & Unmating Configuration
Make First Break Last
NUMBEROFPOSITIONS
Number of Positions
64
NUMBEROFROWS
Number of Rows
3
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFCOLUMNS
Number of Columns
32
ROWSLOADED
Rows Loaded
A, C
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
64
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTTYPE
Contact Type
Pin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
CONTACTCROSSSECTION
Contact Cross Section
.64 x .64 mm [ .025 x .025 in ]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
5.59 mm [ .22 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ActionCompliant Tail
PCBMOUNTRETENTION
PCB Mount Retention
With
MATINGALIGNMENT
Mating Alignment
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
HOUSINGMATERIAL
Housing Material
Polymer - GF
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
PCBTHICKNESSRECOMMENDED
PCB Thickness
2.36 mm [ .093 in ] Recommended
ROWTOROWSPACING
Row-to-Row Spacing
2.54 mm [ .1 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Package