??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
SMC (JP)
Descrizione
56-JSXFH6C - Pulse Valve (Valve for Dust Collector)/ATEX Compliant
Lista materiale
56-JSXFH6C-14N1-5DSB
ATEX
ATEX category
(56-) ATEX category 3
TANK
Tank size
(6C) 6 inch (tank hole dia. Ø76)
SIZE
IN/OUT port size
(14) 1 1/2 (40A)
THREAD1
Thread type
(N) NPT
CONFIG
OUT port piping configuration
VOLTAGE
Rated voltage
(5) DC24V
ENTRY
Electrical entry
(DS) DIN terminal (With surge voltage suppressor)
TEMPERATURE
Fluid and ambient temperatures
(B) −20 to 60°C
SILENCER
With/without silencer
THREAD2
Thread on/off