??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5603262 - PLC-OSC-120UC/ 24DC/ 2/C1D2
Bill of material
PHOENIX CONTACT 5603262
MANUID
Product number of the Manufacturer
5603262
DESCSHORT
Short Description
Optocoupler
DESCLONG
Long Description
PLC-INTERFACE, consisting of DIN rail-mountable basic terminal block with screw connection and plug-in miniature solid-state relay, input: 120 V AC/110 V DC, output: 3 - 33 V DC/3 A, UL/cUL: approved for use in Ex Zone Class I, Div. 2
MANUTYPEDESC
Manufacturer Type Description
PLC-OSC-120UC/ 24DC/ 2/C1D2
PREVIEW
Preview
BAA303
Power loss, static, current-independent [Pls]
0.420 W
AAP798
Application standards
IEC 60947-5-1
BAB392
certificate/approval
CE
AAF040
net weight
0.039 kg
BAD391
LED display present
Yes
BAH319
Design of digital output
Electronic
BAC065
Input voltage, type
AC
AAF691
max. output voltage
33 V
AAF692
min. output voltage
3 V
AAF704
min. primary voltage range
108 V
AAB460
Rated operating current Ie
3 A
AAF703
max. input voltage
132 V
AAO663
GTIN
4046356679831
AAW338
Manufacturer product designation
Optocoupler
AAU734
Manufacturer product description
PLC-INTERFACE, consisting of DIN rail-mountable basic terminal block with screw connection and plug-in miniature solid-state relay, input: 120 V AC/110 V DC, output: 3 - 33 V DC/3 A, UL/cUL: approved for use in Ex Zone Class I, Div. 2
AAO057
Product type
PLC-OSC-120UC/ 24DC/ 2/C1D2
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356679831
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364900
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink