??
Catalog navigation
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
5606614 - RAD-ISM-900-ANT-YAGI-10-N
Bill of material
PHOENIX CONTACT 5606614
MANUID
Product number of the Manufacturer
5606614
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Directional antenna 868 MHz / 900 MHz, gain: 12 dBi, polarization: linear, opening angle: h/v 56°/46°, degree of protection: IP65, connection: N (female), incl. mounting bracket and mast clips
MANUTYPEDESC
Manufacturer Type Description
RAD-ISM-900-ANT-YAGI-10-N
PREVIEW
Preview
INTNO
International product number
4046356686419
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP65
BAF016
width
60.500 mm
BAA020
height
172 mm
BAG640
Assembly type
Miscellaneous
BAB577
depth
609.600 mm
AAK855
connecting cord present
Yes
AAF529
frequency range
900 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
12.150 dB
AAS336
aperture angle vertical
46 °
AAS335
aperture angle horizontal
56 °
AAS334
polarization
Linear vertical or horizontal
AAF548
type of fixing (wall fastening) available
No
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
Yes
AAS337
type of fixing (ceiling mounting) available
No
AAF525
max. ambient temperature during operating phase
80 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-40 °C
AAA769
length of connection cable
0.600 m
AAO663
GTIN
4046356686419
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Directional antenna 868 MHz / 900 MHz, gain: 12 dBi, polarization: linear, opening angle: h/v 56°/46°, degree of protection: IP65, connection: N (female), incl. mounting bracket and mast clips
AAO057
Product type
RAD-ISM-900-ANT-YAGI-10-N
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink