??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Tellurerota
Description
58 SF EEG HD - "TR-POWERHIGH" polyurethane wheels, fixed bracket type "EEG HD"
Bill of material
588174
COD
Code
D
Wheel diameter
mm
F
Wheel width
50+50
H
Overall height
mm
AXB
Top plate outer dimensions
mm
AAXBB
Hole spacing
mm
EE
Hole width
mm
LC1
Load capacity - 4 km/h
daN
LC2
Load capacity - 6 km/h
daN
W
Weight
kg