??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Tellurerota
Description
58 SF/PT - "TR-POWERHIGH" polyurethane wheels, aluminium centre, fixed bracket type "PT"
Bill of material
58AL SF/PT - 5886141
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
LC1
Load capacity - 4km/h
daN
LC2
Load capacity - 6km/h
daN
TG
Threadguards
W
Weight
kg