??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
583328 - LEX-PO 100KAD-FI
Bill of material
583328
LEX_PO_100KAD_FI
LEX-PO 100KAD-FI
MANUID
Article number of the manufacturer
583328
DESCSHORT
Short description
LEX-PO 100KAD-FI
EAN
4047526583323
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
37 mm
LAGER
ball bearing (C)
TRAGF4KMH
Load capacity at 4 km/h
150 kg
HEIGHT
Total height
125 mm
PLATTE
Plate size
100 x 85 mm
WEIGHT
Unit weight (kg)
0.741 kg
MATERIALLAUFB
Tread material
Synthetic
MATERIALRADK
Wheel centre material
high-quality nylon 6
PRODUKTTYP
Product type
swivel castor with brake
FARBELAUFB
Colour tread
natural white
FARBERADK
Colour wheel centre
natural white
TEMPMAX
Temperature resistance max (°C)
70 °C
TEMPMIN
Temperature resistance min (°C)
-25 °C
HARDNESS
Tread and tyre hardness
70 Shore D
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no