??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
583518 - PHN 102/15IK
Bill of material
583518
PHN_102_15IK
PHN 102/15IK
MANUID
Article number of the manufacturer
583518
DESCSHORT
Short description
PHN 102/15IK
EAN
4047526583514
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
3
RADDURCHM
Wheel Ø
100 mm
RADBREITE
Wheel width
38 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
200 kg
WEIGHT
Unit weight (kg)
0.593 kg
MATERIALLAUFB
Tread material
Synthetic
MATERIALRADK
Wheel centre material
Blickle TempLine® Classic phenolic resin
PRODUKTTYP
Product type
wheel
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
black
TEMPMAX
Temperature resistance max (°C)
260 °C
TEMPMIN
Temperature resistance min (°C)
-30 °C
HARDNESS
Tread and tyre hardness
90 Shore D
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
yes
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
yes
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no