??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
583873-5
Bill of material
583873-5
PN
Part Number
583873-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
583873-5
TEINTERNALDESCRIPTION
TE Internal Description
HOUSING CSTL 125 CL 15 POS
CONNECTORPRODUCTTYPE
Connector Product Type
Housing
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
NUMBEROFDUALPOSITIONS
Number of Dual Positions
15
NUMBEROFROWS
Number of Rows
2
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
HOUSINGMATERIAL
Housing Material
Polyester GF
CENTERLINEPITCH
Centerline
3.18 mm [ .125 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
CONNECTORHEIGHTIN
Connector Height
.75 in
CONNECTORLENGTHIN
Connector Length
2.16 in
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 105 C
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box
PACKAGINGQUANTITY
Packaging Quantity
500