??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Tellurerota
Description
58HTP SF/P - High thickness "TR-POWERHIGH" polyurethane wheels, heavy mounts
Bill of material
585412
COD
Code
585412
D
Wheel diameter
100 mm
F
Wheel width
40 mm
H
Overall height
138 mm
AXB
Top plate outer dimensions
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
O
Swept radius
123 mm
LC
Load capacity
350 daN
LC1
Load capacity
280 daN
W
0.830 mm