??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
59 EES_MHD - 59 - "TR-POWERHIGH" POLYURTETHANE PALLET TRUCK ROLLERS WITH STEEL CENTRE
Bill of material
590201
CODE
COD.
D
Wheel diametar
mm
B
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions\
100x85 mm
AAXBB
Hole spacing
80x60 mm
EE
Hole width
9 mm
E
Offset
mm
M
Load
daN
MN
Min load
30 daN
MX
Max load
daN
LC
Load capacity 4km/h
daN
LC2
Load capacity 6km/h
daN
W
weight
kg