您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: 80/20
Created: 28.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
80/20
5910
80/20
Inch
Stanchions
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{8020/inch/stanchions/5910_asmtab.prj},{NB=5910},{SERIES=10 Series},{SIZE=1.000},{MAT=6105-T5 Aluminum},{FIN=Clear Anodize},{PPATH=5910_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
80/20
Description
5910, 5920, 5930, 5940 - Double Horizontal Base
Bill of material
5910
PN
Part No.
5910
5910
SERIES
Series
10 Series
10 Series
SIZE
Size
1.000
1.000
Inch
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
A
3.000
Inch
B
2.250
Inch
C
1.500
Inch
D
1.500
Inch
E
2.000
Inch
F
1.000
1.000
Inch
G
G (Drill Thru)
0.257
0.257
Inch
H
1.062
Inch
I
0.3130
Inch
J
2.125
Inch
K
0.500
Inch
L
L (Bore Thru)
1.004
Inch
O
1.000
Inch
W
Weight
.575
.575
lbs.