??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies AMERICAS Portfolio
Description
599-10600-0.3-1.9_BPZ:599-10600-0.3-1.9
Bill of material
BPZ:599-10600-0.3-1.9
SA010ID04
Manufacturer’s name
Siemens Building Technologies AMERICAS Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA110ID05
Type (ASN)
SA100ID04
Valve type
shut-off and control valve assemblies
SA700ID04
Valve assembly type
six-way control valve assemblies (valve/ball valve) subdivided into two control sequences (cooling/heating) c)
SA700ID006
CV
SA700ID0006
CV (B)
SA700ID27
Nennweitensystem
DN
SA700ID28
Nominal dimension
15.00
SA700ID29
Nominal pressure system
PN
SA700ID30
nominal pressure
16
SA700ID008
max. operating pressure
232 psi
SA700ID08
max. operating pressure
200 bar
SA700ID033
Minimum operating temperature TB
41.0 F
SA700ID007
max. operating temperature
194.0 F
SA400ID03
Body material
brass
SA71012ID04
Width
4.75 Inch
SA71012ID05
Depth
3.4 Inch
SA71012ID06
Height
5.75 Inch
SA71012ID08
Weight
5.200 lb
SA740ID03
Zertification
SA810ID03
Manufacturer order number
SA810ID03_ACC
Manufacturer’s reference number incl. Accessory
SA810ID04
Zertification
SA810ID06
SA810ID10
Description text
SA810ID14
Units of quantity
PCE
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SA010ID12
Status of the manufacturer's catalog
20190918
SA010ID08
Global Location Number GLN for manufacturer identification
7612914000002
ETIMCLASSN
ETIM classname
Six-way control valve
ETIMCLASSC
ETIM classcode
EC003084
IFCEXPORT
IfcExportAs
IfcValve.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 31 15
OMNICLASS
OmniClass title
Ball Valves
UNICLASSC
Uniclass code
Pr_65_54_95_96
SA700ID07
max. operating temperature
90 °C
SA010ID02
Sheet number of the guideline
2
ACCESSORY_1
Accessories: