??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
6-2271137-2
Bill of material
6-2271137-2
PN
Part Number
6-2271137-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
6-2271137-2
TEINTERNALDESCRIPTION
TE Internal Description
M12,FMALE PNL,A CODE,SOLDER REAR,12P(AU)
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
SHELLSIZE
Shell Size
12
SHIELDED
Shielded
No
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Large Square Flange
NUMBEROFPOSITIONS
Number of Positions
12
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
PRELOADED
Preloaded
Yes
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Zinc Alloy
INSULATIONMATERIAL
Insulation Material
Polyamide 66 GF25
REVERSEGENDER
Reverse Gender
Standard
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
Circular
CONTACTTYPE
Contact Type
Socket
POLARIZATIONCODE
Polarization Code
A
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
WIRESIZEAWG
Wire Size
26 AWG
WIRESIZEMM2
Wire Size
.14 mm2
IPDUSTSEALINGLEVEL
IP Dust Sealing Level
6