??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
6.35 mm
Bill of material
HellermannTyton 115-00033
IDNR
Identification
115-00033
MANUFACTURE19
Manufacturer Type Description
DCT11
VERSION
Version
B1
Bundle
mm
DESCRIPTION14
Short Description
Fixing Tie 489x12,7 black
LAENGEL
Length L
489.0 mm
BREITEW
Width (W)
12.8 mm
BREITEW2
Width (W2)
19.7 mm
HOEHEH
Height (H)
19.1 mm
BUENDELMAX
Bundle ∅ max.
58.0 mm
BUENDELMIN
Bundle ∅ min.
3.0 mm
DURCHMESSER25
Fixing hole Ø FH
6.2 mm
SCHWEISSBOL66
Stud Ø
6.35 mm
MINDESTHALT60
Minimum retaining strength
0 N
MATERIAL
Material
Polyamide 6.6, high impact modified (PA66HIR)
FARBE
Colour
Black (BK)
BETRIEBSTEM46
Operating Temperature
-40 °C to +110 °C
NO_CU_PER_OU
Package Quantity
1.000
QUANTITY_MIN
Minimum order quantity
500.000
URL1
Deeplink
Deeplink