??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Optibelt
Description
6 - Lobe
Bill of material
TSP 24T AB1BH01
BEZ
Designation Sales
TSP 24T AB1BH01
PT
Product Type
Rear Sprocket
ANR
Part ID
1105467
GTIN
Global Trade Item Number
4044978620507
ZAE
Number of Teeth
24
P
Pitch
14 mm
NAUSF
Mounting Style
6 - Lobe
DWNR
Drawing Number
8_04_08_03_08-006
REV
Revision
001
OD
Outside Diameter Toothing
105.15 mm
ODFZ
Outside Diameter Guiding Tooth
108.55 mm
BS
Sprocket Width
13 mm
BV
Tooth Face Width
13 mm
BST
Mounting Web Thickness
3 mm
FVML
Flange Offset Centerline
0.2 mm
FVMF
Flange Offset Mounting Surface
1.3 mm
IDM
Inside Diameter
36.8 mm
BCD
Bore Cycle Diameter
- mm
MATERIAL
Material
Stainless Steel
OF
Surface Treatment
Electro - Polished
COL
Color
Silver
GEWICHT
approx. Weight
0.170 kg
QS
Quality Standard
acc. to ISO 254