??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6013330 - Small butt hinges with one cranked leaf and removable pin 38 mm
Bill of material
60-1-3330
PREVIEW
REF
Reference
60-1-3330
MATERIAL
Material
steel
FINISH
Finish
chrome plated
A
38 mm
B
19 mm
C
1.5 mm
D
3 mm
K
4 mm
E
21 mm
PIN_MATERIAL
Pin material
nickel plated steel
F
10 mm
H
18 mm
G
22.5 mm
WEIGHT
weight
31 g
J
7.5 mm
S
4.7 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25835-small-butt-hinges-with-one-cranked-leaf-and-removable-pin-38-mm.html