??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
6013620 - Small butt hinges with two cranked leaves 60 mm
Bill of material
60-1-3620
PREVIEW
REF
Reference
60-1-3620
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
60 mm
B
56 mm
C
1.5 mm
D
3 mm
E
10 mm
WEIGHT
weight
59 g
S
5 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25862-small-butt-hinges-with-two-cranked-leaves-60-mm.html