??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
608257 - GEVN 500/40H7
Bill of material
608257
GEVN_500_40H7
GEVN 500/40H7
MANUID
Article number of the manufacturer
608257
DESCSHORT
Short description
GEVN 500/40H7
EAN
4047526608255
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
21
RADDURCHM
Wheel Ø
500 mm
RADBREITE
Wheel width
85 mm
LAGER
hub keyway
TRAGF4KMH
Load capacity at 4 km/h
1560 kg
WEIGHT
Unit weight (kg)
34.500 kg
MATERIALLAUFB
Tread material
Rubber
MATERIALRADK
Wheel centre material
rugged grey cast iron
PRODUKTTYP
Product type
drive wheel
FARBELAUFB
Colour tread
black
FARBERADK
Colour wheel centre
anthracite
TEMPMAX
Temperature resistance max (°C)
80 °C
TEMPMIN
Temperature resistance min (°C)
-30 °C
HARDNESS
Tread and tyre hardness
65 Shore A
SPURLOS
non-marking
no
ANTISTATISCH
antistatic
no
ELEKTRISCHLEIT
electrically conductive
no
KONTAKTVERF
non-staining
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no