??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Durable
Description
61/62 Series - Heavy Duty Kingpinless Series – 7,000lbs
Bill of material
61ZZ50QZ8825YY
PN
Part Number
61ZZ50QZ8825YY
SERIES
Series
OS
Overall Size
5-1/4" x 7-1/4"
BHP
Bolt Hole Pattern
3-3/8" x 5-1/4" to 4-1/8" x 6-1/8"
MBS
Mounting Bolt Size
1/2 Inch
D
Wheel Dia.
Inch
H
Overall Height
7 1/2 Inch
W
Tread Width
Inch
RS
Raceway Seal
WT
Wheel Type
CAP
Load Cap.
0
WC
Wheel Color
BO
Bearing Options
R
Swivel Radius
4 1/4 Inch
BR
Brake Options
PL
4-Position Lock
TG
Toe Guard