??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Tellurerota
Description
61 CC - Ruote in poliuretano iniettato, nucleo in poliammide 6, mozzo con singolo cuscinetto a sfera
Bill of material
612204
COD
Code
D
Wheel diameter
mm
F
Wheel width
mm
DD
Hub bore diameter
12 mm
L
Hub length
60 mm
SL
Static load
daN
RR
Rolling resistance
daN
LC
Load capacity
daN
W
Weight
kg