??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Blickle
Description
614040 - BS-SVS 201K
Bill of material
614040
BS_SVS_201K
BS-SVS 201K
MANUID
Article number of the manufacturer
614040
DESCSHORT
Short description
BS-SVS 201K
EAN
4047526614041
MANUNAME
Name of manufacturer
Blickle Räder+Rollen GmbH u. Co. KG
DELTIME
Planned delivery time
5
RADDURCHM
Wheel Ø
200 mm
RADBREITE
Wheel width
55 mm
LAGER
ball bearing
TRAGF4KMH
Load capacity at 4 km/h
3000 kg
HEIGHT
Total height
255 mm
PLATTE
Plate size
175 x 140 mm
WEIGHT
Unit weight (kg)
16.400 kg
MATERIALLAUFB
Tread material
metal
MATERIALRADK
Wheel centre material
heat-treatable steel
PRODUKTTYP
Product type
fixed castor
FARBELAUFB
Colour tread
silver
TEMPMAX
Temperature resistance max (°C)
120 °C
TEMPMIN
Temperature resistance min (°C)
-20 °C
HARDNESS
Tread and tyre hardness
190–230 HB
SPURLOS
non-marking
yes
ANTISTATISCH
antistatic
no
ROSTFREI
corrosion-resistant
no
HITZEBEST
heat-resistant
no
HYDROLYSE
hydrolysis resistant
no
AUTOCLAVEN
suitable for autoclaves
no