??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
62 Series - Kingpin Heavy Duty Caster
Bill of material
62AX06228S
PN
Part Number
62AX06228S
SER
Series
62 Series
MO
Fastening Type
SIZE
Fastening Size
6-1/4'' x 4-1/2''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Radius Tread
WFIN
Wheel Color
Maroon Tread on Aluminum Core
TEMPR
Temperature Range
-40°F to +180°F
HARD
Hardness
WB
Bearing Type
BR
Caster Brake
SLO
Swivel Lock
CAP
Capacity
1250 lbs
H
Mount Height
7 1/2 Inch
SL
Swivel Lead
1 3/4 Inch
R
Swivel Radius
4 3/4 Inch
WEIGHT
Weight
8 1/4 lbs.