??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Pinet
Description
6213300 - Small butt hinge with one cranked leaf 50 mm
Bill of material
62-1-3300
PREVIEW
REF
Reference
62-1-3300
MATERIAL
Material
430 stainless steel
FINISH
Finish
polished
A
50 mm
B
28.5 mm
C
1 mm
D
3 mm
E
12 mm
WEIGHT
weight
20 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25834-small-butt-hinge-with-one-cranked-leaf-50-mm.html